IESNA:LM-63-2002
[TEST]P953555
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27641
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3800.9 4087.5 4395.2 4704.4 4941.4 5086.6 5174.8 5224.4 5279.1 5342.5
5424.2 5535 5684.5 5861 6075.4 6436.4 6981.9 7705.3 8598.6 9715.9
11180.2 12861.1 14650.7 16278.4 17262.2 16762.6 15762.8 14423.2 12813.7 10895.8
8469.6 6051.4 3960.6 2302.3 1012.9 313.6 0
3800.9 4102.9 4449.3 4792.5 5045.6 5199.4 5272.2 5290.2 5302 5312.5
5329.4 5365.6 5431.8 5514.9 5651.9 5938.2 6440 7167.7 8115.7 9246.1
10599.9 12158.4 13956.5 15900.4 17849.4 18367.2 17268.8 15855.5 14371.6 12683.5
10319.8 7778.5 5413.7 3295.6 1540.2 490.8 0
3800.9 4118.5 4503.6 4880.5 5149.7 5312.2 5369.5 5355.9 5325 5282.4
5234.6 5195.9 5179.2 5169 5228.5 5439.9 5898.2 6630.1 7632.7 8776.1
10019.7 11455.9 13262.2 15522.2 18436.7 19971.7 18774.7 17287.7 15929.5 14471.3
12170.1 9505.8 6866.7 4289.2 2067.4 668 0
3800.9 4140.6 4557.3 4959.7 5242.6 5396.2 5422.2 5357 5255.7 5138.9
5016.7 4907.3 4823.9 4767 4809.6 5059.3 5615.1 6467 7560.8 8761.6
10022.1 11384.8 12985.3 14966.6 17746.9 19893.9 19072.6 17427.4 15992 14516.3
12336.2 9743.6 7162.2 4619.2 2348.2 824.6 0
3800.9 4162.6 4611.1 5038.9 5335.5 5479.9 5475 5357.8 5186.5 4995.4
4798.8 4618.8 4468.6 4365 4390.8 4678.6 5332 6304 7488.7 8747
10024.6 11313.7 12708.3 14411.2 17057 19816 19370.5 17567 16054.5 14561
12502.3 9981.3 7457.7 4949.5 2629 981.3 0
3800.9 4175.7 4640.2 5086.6 5391.8 5520.7 5476.4 5298.8 5056.1 4803.6
4565.9 4360.7 4199.6 4112.3 4215.2 4667.2 5531.8 6739.8 8186.9 9754.2
11322.7 12864.2 14434 16153.7 18706 21326.6 21290.2 19567.2 17843.3 15960.5
13591.1 10809 8082.8 5379.7 2982.5 1158.1 0
3800.9 4188.8 4669.4 5134.2 5447.8 5561.6 5477.9 5239.7 4925.7 4611.8
4332.9 4102.5 3930.7 3859.5 4039.8 4655.9 5731.7 7175.6 8885.2 10761.2
12620.8 14414.7 16159.6 17896.2 20355 22837.3 23210 21567.3 19631.8 17359.9
14679.9 11636.7 8707.6 5810 3335.9 1334.8 0
3800.9 4195.4 4687.1 5160.1 5472.9 5575.3 5463.3 5185.6 4830.7 4493.1
4208.1 3979.7 3816.8 3770.1 4018.9 4751.2 5963.6 7597.4 9578.3 11775.9
13960.1 16071.9 18135.1 20133.8 22750.7 25116.7 25420.2 23787 21542 18790.6
15687 12350.9 9082.7 5966.5 3424.7 1342.4 0
3800.9 4202 4704.9 5185.7 5497.9 5589 5448.7 5131.3 4735.8 4374.4
4083.5 3857 3702.9 3680.5 3998.1 4846.6 6195.5 8019.2 10271.6 12790.4
15299.5 17728.9 20110.7 22371.3 25146.5 27395.9 27630.3 26006.7 23452.1 20221.1
16694.1 13065.3 9457.7 6122.8 3513.5 1349.9 0
3800.9 4199 4718.3 5198.1 5507.3 5590.5 5431.5 5093.1 4677.4 4309.9
4022.6 3799.4 3649.2 3641.9 3994.9 4896.2 6311 8266.8 10692.3 13386.2
16109.2 18699.5 21265.1 23802.9 26693.6 28826 28847.9 26960.5 23982.3 20274.7
16424.3 12601.5 8711.7 5536.5 3043.9 1133.3 0
3800.9 4202 4704.9 5185.7 5497.9 5589 5448.7 5131.3 4735.8 4374.4
4083.5 3857 3702.9 3680.5 3998.1 4846.6 6195.5 8019.2 10271.6 12790.4
15299.5 17728.9 20110.7 22371.3 25146.5 27395.9 27630.3 26006.7 23452.1 20221.1
16694.1 13065.3 9457.7 6122.8 3513.5 1349.9 0
3800.9 4195.4 4687.1 5160.1 5472.9 5575.3 5463.3 5185.6 4830.7 4493.1
4208.1 3979.7 3816.8 3770.1 4018.9 4751.2 5963.6 7597.4 9578.3 11775.9
13960.1 16071.9 18135.1 20133.8 22750.7 25116.7 25420.2 23787 21542 18790.6
15687 12350.9 9082.7 5966.5 3424.7 1342.4 0
3800.9 4188.8 4669.4 5134.2 5447.8 5561.6 5477.9 5239.7 4925.7 4611.8
4332.9 4102.5 3930.7 3859.5 4039.8 4655.9 5731.7 7175.6 8885.2 10761.2
12620.8 14414.7 16159.6 17896.2 20355 22837.3 23210 21567.3 19631.8 17359.9
14679.9 11636.7 8707.6 5810 3335.9 1334.8 0
3800.9 4175.7 4640.2 5086.6 5391.8 5520.7 5476.4 5298.8 5056.1 4803.6
4565.9 4360.7 4199.6 4112.3 4215.2 4667.2 5531.8 6739.8 8186.9 9754.2
11322.7 12864.2 14434 16153.7 18706 21326.6 21290.2 19567.2 17843.3 15960.5
13591.1 10809 8082.8 5379.7 2982.5 1158.1 0
3800.9 4162.6 4611.1 5038.9 5335.5 5479.9 5475 5357.8 5186.5 4995.4
4798.8 4618.8 4468.6 4365 4390.8 4678.6 5332 6304 7488.7 8747
10024.6 11313.7 12708.3 14411.2 17057 19816 19370.5 17567 16054.5 14561
12502.3 9981.3 7457.7 4949.5 2629 981.3 0
3800.9 4140.6 4557.3 4959.7 5242.6 5396.2 5422.2 5357 5255.7 5138.9
5016.7 4907.3 4823.9 4767 4809.6 5059.3 5615.1 6467 7560.8 8761.6
10022.1 11384.8 12985.3 14966.6 17746.9 19893.9 19072.6 17427.4 15992 14516.3
12336.2 9743.6 7162.2 4619.2 2348.2 824.6 0
3800.9 4118.5 4503.6 4880.5 5149.7 5312.2 5369.5 5355.9 5325 5282.4
5234.6 5195.9 5179.2 5169 5228.5 5439.9 5898.2 6630.1 7632.7 8776.1
10019.7 11455.9 13262.2 15522.2 18436.7 19971.7 18774.7 17287.7 15929.5 14471.3
12170.1 9505.8 6866.7 4289.2 2067.4 668 0
3800.9 4102.9 4449.3 4792.5 5045.6 5199.4 5272.2 5290.2 5302 5312.5
5329.4 5365.6 5431.8 5514.9 5651.9 5938.2 6440 7167.7 8115.7 9246.1
10599.9 12158.4 13956.5 15900.4 17849.4 18367.2 17268.8 15855.5 14371.6 12683.5
10319.8 7778.5 5413.7 3295.6 1540.2 490.8 0
3800.9 4087.5 4395.2 4704.4 4941.4 5086.6 5174.8 5224.4 5279.1 5342.5
5424.2 5535 5684.5 5861 6075.4 6436.4 6981.9 7705.3 8598.6 9715.9
11180.2 12861.1 14650.7 16278.4 17262.2 16762.6 15762.8 14423.2 12813.7 10895.8
8469.6 6051.4 3960.6 2302.3 1012.9 313.6 0
3800.9 4056.1 4325.9 4590.1 4796.9 4927.7 5009.3 5056.5 5104.6 5164.3
5249.5 5368.5 5523.5 5701.6 5922.9 6241.8 6698.4 7296 8046.6 8938.9
10008.9 11132.8 12129.3 12835.5 13011.9 12268.8 11217.4 9966.1 8600.8 7120.7
5424.1 3796.4 2445.9 1415.6 636.8 208.6 0
3800.9 4024.8 4256.7 4475.9 4652.4 4769 4843.7 4888.6 4930.1 4985.9
5074.9 5201.8 5362.6 5542.3 5770.2 6047.3 6414.8 6886.8 7494.6 8161.8
8837.4 9404.5 9607.9 9392.5 8761.6 7775 6672 5509.1 4387.9 3345.8
2378.5 1541.4 931.3 529.1 260.8 103.6 0
3800.9 3991.4 4187.5 4370.3 4512.8 4610.9 4672.2 4701.5 4724.4 4755.3
4811.3 4898.8 5012.2 5130.5 5265.2 5416.2 5607.8 5858.5 6188.5 6540
6866.1 7077.9 7031.2 6702.7 6091.5 5264.9 4421.6 3595.5 2831 2164.3
1570.8 1064.4 685.8 421.8 225.5 93.5 0
3800.9 3958.1 4118.5 4264.7 4373.3 4452.8 4500.7 4514.4 4518.8 4524.6
4547.6 4595.8 4661.7 4718.6 4760.3 4785.1 4800.7 4830.3 4882.4 4918.1
4894.8 4751.1 4454.3 4013.1 3421.4 2754.8 2171.4 1682 1274 982.7
763.1 587.5 440.5 314.7 190.3 83.4 0
3800.9 3924.6 4049 4161.9 4248.5 4305.5 4331 4317.5 4280.1 4234.3
4189.1 4158.9 4144.8 4127.3 4094.3 4037.9 3960.1 3879.9 3805.4 3743.8
3676.8 3563.4 3375.6 3110.7 2766.8 2355.2 1984.9 1629 1289.2 1028.4
804.5 615.6 452.1 316.8 189.3 82.4 0
3800.9 3891 3979.5 4059 4123.5 4158.2 4161.4 4120.6 4041.5 3944.1
3830.8 3722.1 3627.6 3535.7 3428.7 3290.7 3119.8 2929.9 2728.6 2569.6
2458.8 2375.9 2296.9 2208.2 2112.2 1955.6 1798.3 1575.9 1304.2 1074.2
845.9 643.9 463.8 319.1 188.1 81.4 0
3800.9 3858.9 3914.6 3968.5 4016.4 4037 4021.1 3951.8 3832.4 3692.2
3535.7 3392.6 3273 3169.9 3068.6 2949.3 2806.9 2649.8 2483 2351
2263.3 2205.6 2163.7 2114.1 2038.3 1906.4 1775.2 1588.9 1364.3 1159.4
941.3 736.5 542.3 376.9 230.4 98.6 0
3800.9 3826.8 3849.7 3877.9 3909.1 3915.8 3880.8 3783.1 3623.2 3440.3
3240.8 3063.2 2918.5 2804 2708.5 2607.8 2494.1 2369.8 2237.4 2132.3
2067.9 2035.3 2030.5 2020 1964.3 1857.4 1752 1601.7 1424.2 1244.4
1036.7 829.2 620.6 434.6 272.7 116 0
3800.9 3795.8 3788.5 3794.3 3806 3807.4 3760.8 3641.9 3458.9 3253.2
3049 2888.6 2771.9 2685.8 2610 2521.8 2416 2297.9 2164.4 2038.3
1944.2 1893.1 1898.3 1903.4 1887.3 1847.9 1753.1 1598.5 1424.2 1258.7
1102.6 937.8 750.4 545.5 355.1 150.2 0
3800.9 3761.2 3728 3716 3721.8 3729.1 3698.1 3603.2 3448.6 3273.2
3103 2954.2 2823.4 2708.7 2600.5 2487.1 2362.8 2230.8 2099.5 1982.4
1879.3 1802.4 1761.6 1737.1 1714 1687.2 1630.6 1529.7 1401.6 1259
1097.1 934.9 750 551.6 363.2 160.4 0
3800.9 3733.2 3675.2 3645.7 3647.7 3668.4 3669 3613.9 3498.2 3346.5
3187.6 3035.9 2888.1 2747.1 2611 2475.4 2336.4 2195.8 2065.4 1953.8
1853.9 1777.3 1721.9 1679.3 1639.2 1593.6 1531.1 1446.8 1342.7 1218.6
1066 910 729.1 541.4 352.2 156.1 0
3800.9 3705.3 3622.2 3575.5 3573.6 3608.1 3640.1 3624.4 3547.8 3419.9
3272.2 3117.6 2953.2 2785.5 2621.7 2463.7 2310 2160.8 2031.4 1925.2
1828.7 1752.4 1682.4 1621.6 1564.3 1500.1 1431.5 1364 1283.8 1178.2
1034.8 885 708.1 531.2 341.3 151.7 0
3800.9 3680.1 3577.9 3517.2 3515.3 3569.3 3645.4 3688 3658.2 3545.9
3385.5 3210.8 3030.5 2847.2 2668.8 2497.6 2334.3 2180.6 2048 1941
1853.2 1789.3 1734.8 1677.9 1613.7 1531.4 1443.6 1360.2 1270.7 1158.9
1016.4 866.4 692.5 520.1 328.9 149.4 0
3800.9 3655 3533.7 3458.9 3457 3530.8 3650.6 3751.6 3768.8 3672.2
3499 3303.8 3107.8 2909 2715.7 2531.2 2358.7 2200.6 2065 1956.6
1877.8 1826.1 1787 1734.2 1663 1562.8 1455.6 1356.4 1257.5 1139.8
997.9 847.7 676.7 509 316.5 147 0
3800.9 3633 3494.6 3409.7 3404 3489 3639.9 3785.4 3839.5 3764.3
3589.5 3376.4 3168 2966.8 2772.9 2588.3 2413.8 2252.8 2114.5 2005.2
1923.6 1868.1 1832.2 1787.3 1724 1633.8 1531.7 1426.7 1319.4 1188.5
1034.1 877.1 701.3 507 306 146.6 0
3800.9 3611 3455.5 3360.4 3350.9 3447.6 3629.1 3819.1 3910.3 3856.3
3680.1 3449.1 3228.4 3024.7 2830.2 2645.4 2469 2305.2 2164.1 2053.6
1969.3 1909.9 1877.4 1840.3 1784.9 1705 1608 1497.2 1381.2 1237.1
1070.3 906.5 725.6 504.9 295.3 146.1 0
3800.9 3588.8 3420.1 3316.9 3302.1 3397 3585.2 3783.7 3893.9 3866.2
3713.9 3486.7 3259 3058.6 2871.1 2695.9 2527 2367.9 2229.2 2117.8
2026.7 1963.4 1924.4 1886.7 1832 1755.3 1656.1 1542.8 1420.6 1272.7
1102.5 934.2 748.9 496.8 272.7 128.9 0
3800.9 3566.8 3384.5 3273.6 3253.2 3346.5 3541.3 3748.4 3877.4 3876
3747.6 3524.5 3289.7 3092.8 2911.9 2746.4 2585.2 2430.6 2294.2 2181.9
2084.2 2017.1 1971.2 1933.3 1879.3 1805.6 1704.3 1588.3 1460 1308.3
1134.7 961.9 772.3 488.6 250.1 111.6 0
3800.9 3549.7 3357.2 3241.1 3214.4 3297 3470.7 3654.9 3770.5 3773.9
3663.9 3464.8 3244.3 3051.1 2882.2 2732.7 2588.6 2447.4 2318.3 2209.6
2119.8 2059.3 2015.8 1978.3 1924.5 1847.1 1740.7 1619.8 1488.4 1336.1
1160.1 988.6 792.6 531.8 290.5 128.5 0
3800.9 3532.5 3329.8 3208.7 3175.5 3247.4 3400.1 3561.4 3663.8 3671.8
3580.3 3405.3 3198.8 3009.2 2852.6 2719 2591.8 2464.2 2342.4 2237.4
2155.4 2101.4 2060.6 2023.2 1969.7 1888.5 1777.2 1651.3 1516.8 1364
1185.5 1015.1 812.7 574.9 331.1 145.6 0
3800.9 3518.7 3310.7 3186 3150.1 3214.6 3350.2 3487.9 3573.6 3579
3497.8 3341.3 3153 2972.6 2818.7 2687.9 2565.4 2441.8 2322.2 2223.4
2154.5 2109 2071.1 2033.9 1981.4 1899.7 1788.7 1662.6 1527.6 1376.8
1198.9 1027.7 829.3 603.2 366.1 159.7 0
3800.9 3504.8 3291.6 3163.2 3124.4 3181.7 3300.3 3414.4 3483.6 3486.1
3415.5 3277.3 3106.9 2936 2785 2656.7 2539 2419.7 2302.3 2209.4
2153.9 2116.6 2081.6 2044.5 1993.1 1910.9 1800.1 1673.6 1538.4 1389.7
1212.3 1040.2 845.9 631.5 401.1 173.9 0
3800.9 3494 3278 3147.6 3109.7 3165.3 3277.4 3380.5 3440.3 3440.5
3375.9 3250.7 3093.4 2927.1 2771.5 2632 2503.1 2375.2 2251.4 2164.1
2117.8 2087.1 2055.9 2018.6 1967.7 1888 1778.1 1653.4 1522 1376
1205.6 1030.9 841.9 629.8 398.2 170.4 0
3800.9 3483.2 3264.4 3132.1 3095 3148.9 3254.7 3346.5 3396.9 3394.7
3336.3 3224 3079.6 2918.2 2758 2607.5 2467.5 2330.7 2200.6 2118.9
2081.6 2057.7 2030.2 1992.6 1942.4 1865.1 1756 1633.2 1505.5 1362.2
1198.9 1021.2 837.9 627.9 395.3 166.6 0
3800.9 3473.3 3254.1 3122.8 3087.1 3142.2 3245.9 3335.5 3383 3379.4
3321.9 3217.5 3079.6 2919.4 2755.1 2594.5 2443.3 2295.5 2159.3 2080.7
2046.3 2026 2002.5 1965.2 1914.1 1835.4 1727.2 1606.4 1479.8 1337.7
1178.3 1000.5 810.1 604.4 376.9 157.2 0
3800.9 3463.2 3243.7 3113.6 3079.2 3135.5 3237.2 3324.2 3369.2 3364.1
3307.6 3210.9 3079.6 2920.7 2752.2 2581.6 2419.4 2260.4 2118 2042.6
2011 1994.5 1974.8 1937.6 1885.9 1805.6 1698.4 1579.6 1454.1 1313.4
1157.8 979.8 782.1 580.8 358.5 147.6 0
3800.9 3450.8 3233.5 3106.6 3076 3134.3 3236.4 3322.5 3364.8 3357.5
3299.1 3208.7 3081.8 2922.9 2750.7 2574.3 2405.1 2237.4 2091.5 2017.1
1986.5 1971.9 1954.4 1916.5 1864 1779.4 1675.8 1559.1 1430.8 1290.8
1136.2 962.6 749.7 560.1 339.8 138.6 0
3800.9 3463.2 3243.7 3113.6 3079.2 3135.5 3237.2 3324.2 3369.2 3364.1
3307.6 3210.9 3079.6 2920.7 2752.2 2581.6 2419.4 2260.4 2118 2042.6
2011 1994.5 1974.8 1937.6 1885.9 1805.6 1698.4 1579.6 1454.1 1313.4
1157.8 979.8 782.1 580.8 358.5 147.6 0
3800.9 3473.3 3254.1 3122.8 3087.1 3142.2 3245.9 3335.5 3383 3379.4
3321.9 3217.5 3079.6 2919.4 2755.1 2594.5 2443.3 2295.5 2159.3 2080.7
2046.3 2026 2002.5 1965.2 1914.1 1835.4 1727.2 1606.4 1479.8 1337.7
1178.3 1000.5 810.1 604.4 376.9 157.2 0
3800.9 3483.2 3264.4 3132.1 3095 3148.9 3254.7 3346.5 3396.9 3394.7
3336.3 3224 3079.6 2918.2 2758 2607.5 2467.5 2330.7 2200.6 2118.9
2081.6 2057.7 2030.2 1992.6 1942.4 1865.1 1756 1633.2 1505.5 1362.2
1198.9 1021.2 837.9 627.9 395.3 166.6 0
3800.9 3494 3278 3147.6 3109.7 3165.3 3277.4 3380.5 3440.3 3440.5
3375.9 3250.7 3093.4 2927.1 2771.5 2632 2503.1 2375.2 2251.4 2164.1
2117.8 2087.1 2055.9 2018.6 1967.7 1888 1778.1 1653.4 1522 1376
1205.6 1030.9 841.9 629.8 398.2 170.4 0
3800.9 3504.8 3291.6 3163.2 3124.4 3181.7 3300.3 3414.4 3483.6 3486.1
3415.5 3277.3 3106.9 2936 2785 2656.7 2539 2419.7 2302.3 2209.4
2153.9 2116.6 2081.6 2044.5 1993.1 1910.9 1800.1 1673.6 1538.4 1389.7
1212.3 1040.2 845.9 631.5 401.1 173.9 0
3800.9 3518.7 3310.7 3186 3150.1 3214.6 3350.2 3487.9 3573.6 3579
3497.8 3341.3 3153 2972.6 2818.7 2687.9 2565.4 2441.8 2322.2 2223.4
2154.5 2109 2071.1 2033.9 1981.4 1899.7 1788.7 1662.6 1527.6 1376.8
1198.9 1027.7 829.3 603.2 366.1 159.7 0
3800.9 3532.5 3329.8 3208.7 3175.5 3247.4 3400.1 3561.4 3663.8 3671.8
3580.3 3405.3 3198.8 3009.2 2852.6 2719 2591.8 2464.2 2342.4 2237.4
2155.4 2101.4 2060.6 2023.2 1969.7 1888.5 1777.2 1651.3 1516.8 1364
1185.5 1015.1 812.7 574.9 331.1 145.6 0
3800.9 3549.7 3357.2 3241.1 3214.4 3297 3470.7 3654.9 3770.5 3773.9
3663.9 3464.8 3244.3 3051.1 2882.2 2732.7 2588.6 2447.4 2318.3 2209.6
2119.8 2059.3 2015.8 1978.3 1924.5 1847.1 1740.7 1619.8 1488.4 1336.1
1160.1 988.6 792.6 531.8 290.5 128.5 0
3800.9 3566.8 3384.5 3273.6 3253.2 3346.5 3541.3 3748.4 3877.4 3876
3747.6 3524.5 3289.7 3092.8 2911.9 2746.4 2585.2 2430.6 2294.2 2181.9
2084.2 2017.1 1971.2 1933.3 1879.3 1805.6 1704.3 1588.3 1460 1308.3
1134.7 961.9 772.3 488.6 250.1 111.6 0
3800.9 3588.8 3420.1 3316.9 3302.1 3397 3585.2 3783.7 3893.9 3866.2
3713.9 3486.7 3259 3058.6 2871.1 2695.9 2527 2367.9 2229.2 2117.8
2026.7 1963.4 1924.4 1886.7 1832 1755.3 1656.1 1542.8 1420.6 1272.7
1102.5 934.2 748.9 496.8 272.7 128.9 0
3800.9 3611 3455.5 3360.4 3350.9 3447.6 3629.1 3819.1 3910.3 3856.3
3680.1 3449.1 3228.4 3024.7 2830.2 2645.4 2469 2305.2 2164.1 2053.6
1969.3 1909.9 1877.4 1840.3 1784.9 1705 1608 1497.2 1381.2 1237.1
1070.3 906.5 725.6 504.9 295.3 146.1 0
3800.9 3633 3494.6 3409.7 3404 3489 3639.9 3785.4 3839.5 3764.3
3589.5 3376.4 3168 2966.8 2772.9 2588.3 2413.8 2252.8 2114.5 2005.2
1923.6 1868.1 1832.2 1787.3 1724 1633.8 1531.7 1426.7 1319.4 1188.5
1034.1 877.1 701.3 507 306 146.6 0
3800.9 3655 3533.7 3458.9 3457 3530.8 3650.6 3751.6 3768.8 3672.2
3499 3303.8 3107.8 2909 2715.7 2531.2 2358.7 2200.6 2065 1956.6
1877.8 1826.1 1787 1734.2 1663 1562.8 1455.6 1356.4 1257.5 1139.8
997.9 847.7 676.7 509 316.5 147 0
3800.9 3680.1 3577.9 3517.2 3515.3 3569.3 3645.4 3688 3658.2 3545.9
3385.5 3210.8 3030.5 2847.2 2668.8 2497.6 2334.3 2180.6 2048 1941
1853.2 1789.3 1734.8 1677.9 1613.7 1531.4 1443.6 1360.2 1270.7 1158.9
1016.4 866.4 692.5 520.1 328.9 149.4 0
3800.9 3705.3 3622.2 3575.5 3573.6 3608.1 3640.1 3624.4 3547.8 3419.9
3272.2 3117.6 2953.2 2785.5 2621.7 2463.7 2310 2160.8 2031.4 1925.2
1828.7 1752.4 1682.4 1621.6 1564.3 1500.1 1431.5 1364 1283.8 1178.2
1034.8 885 708.1 531.2 341.3 151.7 0
3800.9 3733.2 3675.2 3645.7 3647.7 3668.4 3669 3613.9 3498.2 3346.5
3187.6 3035.9 2888.1 2747.1 2611 2475.4 2336.4 2195.8 2065.4 1953.8
1853.9 1777.3 1721.9 1679.3 1639.2 1593.6 1531.1 1446.8 1342.7 1218.6
1066 910 729.1 541.4 352.2 156.1 0
3800.9 3761.2 3728 3716 3721.8 3729.1 3698.1 3603.2 3448.6 3273.2
3103 2954.2 2823.4 2708.7 2600.5 2487.1 2362.8 2230.8 2099.5 1982.4
1879.3 1802.4 1761.6 1737.1 1714 1687.2 1630.6 1529.7 1401.6 1259
1097.1 934.9 750 551.6 363.2 160.4 0
3800.9 3795.8 3788.5 3794.3 3806 3807.4 3760.8 3641.9 3458.9 3253.2
3049 2888.6 2771.9 2685.8 2610 2521.8 2416 2297.9 2164.4 2038.3
1944.2 1893.1 1898.3 1903.4 1887.3 1847.9 1753.1 1598.5 1424.2 1258.7
1102.6 937.8 750.4 545.5 355.1 150.2 0
3800.9 3826.8 3849.7 3877.9 3909.1 3915.8 3880.8 3783.1 3623.2 3440.3
3240.8 3063.2 2918.5 2804 2708.5 2607.8 2494.1 2369.8 2237.4 2132.3
2067.9 2035.3 2030.5 2020 1964.3 1857.4 1752 1601.7 1424.2 1244.4
1036.7 829.2 620.6 434.6 272.7 116 0
3800.9 3858.9 3914.6 3968.5 4016.4 4037 4021.1 3951.8 3832.4 3692.2
3535.7 3392.6 3273 3169.9 3068.6 2949.3 2806.9 2649.8 2483 2351
2263.3 2205.6 2163.7 2114.1 2038.3 1906.4 1775.2 1588.9 1364.3 1159.4
941.3 736.5 542.3 376.9 230.4 98.6 0
3800.9 3891 3979.5 4059 4123.5 4158.2 4161.4 4120.6 4041.5 3944.1
3830.8 3722.1 3627.6 3535.7 3428.7 3290.7 3119.8 2929.9 2728.6 2569.6
2458.8 2375.9 2296.9 2208.2 2112.2 1955.6 1798.3 1575.9 1304.2 1074.2
845.9 643.9 463.8 319.1 188.1 81.4 0
3800.9 3924.6 4049 4161.9 4248.5 4305.5 4331 4317.5 4280.1 4234.3
4189.1 4158.9 4144.8 4127.3 4094.3 4037.9 3960.1 3879.9 3805.4 3743.8
3676.8 3563.4 3375.6 3110.7 2766.8 2355.2 1984.9 1629 1289.2 1028.4
804.5 615.6 452.1 316.8 189.3 82.4 0
3800.9 3958.1 4118.5 4264.7 4373.3 4452.8 4500.7 4514.4 4518.8 4524.6
4547.6 4595.8 4661.7 4718.6 4760.3 4785.1 4800.7 4830.3 4882.4 4918.1
4894.8 4751.1 4454.3 4013.1 3421.4 2754.8 2171.4 1682 1274 982.7
763.1 587.5 440.5 314.7 190.3 83.4 0
3800.9 3991.4 4187.5 4370.3 4512.8 4610.9 4672.2 4701.5 4724.4 4755.3
4811.3 4898.8 5012.2 5130.5 5265.2 5416.2 5607.8 5858.5 6188.5 6540
6866.1 7077.9 7031.2 6702.7 6091.5 5264.9 4421.6 3595.5 2831 2164.3
1570.8 1064.4 685.8 421.8 225.5 93.5 0
3800.9 4024.8 4256.7 4475.9 4652.4 4769 4843.7 4888.6 4930.1 4985.9
5074.9 5201.8 5362.6 5542.3 5770.2 6047.3 6414.8 6886.8 7494.6 8161.8
8837.4 9404.5 9607.9 9392.5 8761.6 7775 6672 5509.1 4387.9 3345.8
2378.5 1541.4 931.3 529.1 260.8 103.6 0
3800.9 4056.1 4325.9 4590.1 4796.9 4927.7 5009.3 5056.5 5104.6 5164.3
5249.5 5368.5 5523.5 5701.6 5922.9 6241.8 6698.4 7296 8046.6 8938.9
10008.9 11132.8 12129.3 12835.5 13011.9 12268.8 11217.4 9966.1 8600.8 7120.7
5424.1 3796.4 2445.9 1415.6 636.8 208.6 0
3800.9 4087.5 4395.2 4704.4 4941.4 5086.6 5174.8 5224.4 5279.1 5342.5
5424.2 5535 5684.5 5861 6075.4 6436.4 6981.9 7705.3 8598.6 9715.9
11180.2 12861.1 14650.7 16278.4 17262.2 16762.6 15762.8 14423.2 12813.7 10895.8
8469.6 6051.4 3960.6 2302.3 1012.9 313.6 0
